BTL-433:
Rental
Features
- Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit.
- Discounted ongoing rate after the first month.
- Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration.
- ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
- Rental available only in the continental USA
- See website product pages for model details. Contact us for pricing and current availability.
BTL-433:
Criterion Benchtop
Features
- High performance and quiet operation (65 dBa)
- Space-saving footprint, designed for flush installation to wall
- Stainless steel exterior
- Full thermal break around doorframe
- One 50mm (2”) diameter cable port on left, with flexible silicone plug
- Three levels of overheat protection, plus overcool protection
- Easy lift-off service panels, electrical access on left
- Detachable eight-foot power cord with plug
- Humidity models include direct water supply connection for continuous operation (supply tank optional)
- ETL listed electrical panel conforming to UL 508A
Touch-screen programmer/controller with Ethernet
- Watlow F4T with touch-screen and Ethernet port standard
- Save 40 profiles with up to 50 steps each (ramp, soak, jump, auto-start, end)
- One event relay for external device control, plus specimen power interlock relay for safety
- ESPEC exclusive options include: Web Controller for full remote access; Chamber Connect software for basic data logging and monitoring. USB and RS-485 ports available, as well.
More detail about this model at its product family page:
Rental
Criterion Benchtop