ENX60-6NWL

Image of Platinum

60 Cubic Foot Platinum Temperature and Humidity Chamber

ENX60-6NWL Specifications
ENX60-6NWL Product Page
Platinum
#101 out of 126 ranked
60 cu. ft.
1725 Liters
52" x 44" x 46"
1320 x 1120 x 1170 mm
74" x 82" x 104"
1810 x 2000 x 2650 mm
-70 to 180°C
-94 to 354°F
10% - 95% RH
2.2°C/min heat & 1.8°C/min cool
-40 to 85°C (with 50 lbs. Aluminum )
460V 3ph 60 Hz (380-415V 3 pH 50 Hz)
Water-cooling Peak Demand
(ask for details)
6 GPM w/ water at 75°F/24°C GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.