EGNZ4-5NWL Specifications
Global-N Temperature Cycling EGNZ4-5NWL
Interior Volume 4 cu. ft.
114 Liters
Interior Dimensions
(W x D x H)
19.6" x 15" x 23.6"
498 x 381 x 599 mm
Exterior Dimensions
(W x D x H)
30" x 55.5" x 75"
770 x 1409 x 1905 mm
Temperature Range -65 to 180°C
-85 to 356°F
Average Change Rate
(lower with 50Hz power)
30°C/min heating
25°C/min cooling
-65 to 180°C (Empty)
Power 460V 3ph 60Hz 40A max
Water-cooling Peak Demand
(ask for details)
11 GPM w/ water at 85°F/29°C
Maximum Sound Level
(1 meter away)
65 dBA
Air Flow 300 CFM
Refrigeration System Cascade 5hp Scroll
PDF Info EGNZ4-5NWL_brochure.pdf

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Global-N Brochure

More detail about this model at its product family page: Global-N Temperature Cycling

EGNZ4-5NWL: Global-N Temperature Cycling Features

  • P-300 touch-screen programmer with USB port
  • High performance, reliable Copeland Scroll compressors*
  • Lower sound levels, even for air-cooled models (click on model numbers to see specs)
  • One 4" (100mm) diameter cable port with flexible silicone plug
  • Heavy-duty casters with adjustable feet for leveling unit
  • Refrigeration gauges and hinged service panels for easy maintenance
  • Non-metallic thermal break around the doorframe for thermal integrity
  • Dew tray on the door to catch drips when opened
  • Adjustable stainless steel shelf with heavy-duty support rails, supports 100 lbs.

* Models without 'L' suffix have Copeland Discus compressors

More detail about this model at its product family page: Global-N Temperature Cycling

Photo of EGNZ4-5NWL
Photo of EGNZ4-5NWL

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EGNZ4-5NWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC