Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TCC-151W

6 Cubic Foot Rapid-Rate Cycling Chamber

TCC-151W Specifications
TCC-151W Product Page
#14 out of ranked
6 cu. ft.
160 Liters
32" x 16" x 20"
800 x 400 x 500 mm
40" x 76" x 72"
1000 x 1915 x 1810 mm
-70 to 180°C
-94 to 356°F
Test: JESD22-A104-C
Range: -40 to 125°C
Recovery: 15°C/min. at supply air
Load: 20 lb. of PCB & fixture
208V or 200/220, 380/400
Water-cooling Peak Demand
(ask for details)
18 GPM w/ water at 32°C GPM
65 dBA
±.5

Note: specifications are for reference only. Please contact ESPEC for detailed information.