Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EQGNZ27-15NW2.5

Image of Non-Nitrogen HALT

EQGNZ27-15NW2.5 Specifications
EQGNZ27-15NW2.5 Product Page
Non-Nitrogen HALT
not ranked
27 cu. ft.
765 Liters
39.4" x 45" x 26"
1000 x 1143 x 663 mm
50.7" x 134.3" x 79.3"
1288 x 3411 x 2014 mm
-70 to 180°C
-94 to 356°F
No humidity control
15°C/min
 (Vibration Acceleration: 5 - 75 gRMS (bare table))
460V 100A max
Water-cooling Peak Demand
(ask for details)
33 GPM w/ water at 30°C GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.