Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EPL-4H

Image of EPL-4H

32 Cubic Foot Cold Temperature Chamber

EPL-4H Specifications
EPL-4H Product Page
Platinous
#13 out of 126 ranked
32 cu. ft.
900 Liters
39.4" x 35.5" x 39.4"
1000 x 900 x 1000 mm
57" x 60" x 86"
1460 x 1520 x 2190 mm
-35 to 180°C
-31 to 356°F
10% - 98% RH
5°C/min heat & 1.4°C/min cool
-20 to 85°C (Empty)
208/230V 3ph 50/60Hz
Air-cooling Peak Heat-to-room
25,000 BTU/Hr.
76 dBA
±0.5°C (up to 100°C)
±3

Note: specifications are for reference only. Please contact ESPEC for detailed information.