Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EPU-3H

Image of EPU-3H

14 Cubic Foot Cold Temperature Chamber

EPU-3H Specifications
EPU-3H Product Page
Platinous
#4 out of 126 ranked
14 cu. ft.
408 Liters
23.6" x 31.5" x 33.5"
600 x 800 x 850 mm
41" x 56" x 80"
1040 x 1430 x 2040 mm
-35 to 180°C
-31 to 356°F
No humidity control
3.25°C/min heat & 3°C/min cool
-20 to 85°C (Empty)
208/230V 3ph 50/60Hz
Air-cooling Peak Heat-to-room
25,000 BTU/Hr.
72 dBA
±0.5°C (up to 100°C)
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.