Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ENZ60-15NW

Image of Platinum

60 Cubic Foot Platinum Temperature Chamber

ENZ60-15NW Specifications
ENZ60-15NW Product Page
Platinum
#121 out of 126 ranked
60 cu. ft.
1725 Liters
52" x 44" x 46"
1320 x 1120 x 1170 mm
74" x 82" x 104"
1810 x 2000 x 2650 mm
-70 to 180°C
-94 to 354°F
No humidity control
12.5°C/min heat & 10.4°C/min cool
-40 to 85°C (with 50 lbs. Aluminum )
460V 3ph 60 Hz (380-415V 3 pH 50 Hz)
Water-cooling Peak Demand
(ask for details)
31.3 GPM w/ water at 75°F/24°C GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.