TSE-12-A Rental

0.4 Cubic Foot Small Thermal Shock

Rental Ready This model is currently in inventory for rental. (see all Rentals)


Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Product Family Rental
Interior Volume 0.4 cu. ft.
11 Liters
Interior Dimensions (W x D x H) 12.5" x 9.1" x 5.8"
320 x 230 x 150 mm
Exterior Dimensions (W x D x H) 26" x 42" x 69"
680 x 1050 x 1745 mm
Temperature Range -65 to 200°C
-85 to 392°F
Test Performance Example Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. (worst-case on-product)
Load: 6 lb of IC chips
Heat-to-room Peak 17,000 BTU/Hr.
Maximum Sound Level (1 meter away) 60 dBA
Temperature Fluctuation (at control sensor) ±2
Refrigeration System Cascade 2hp Scroll
“Price Rank”

(Comparing to all other models ranked.
Lower Number = Lower Price)

#79 out of 102 ranked


  • Rental periods of 3-12 months
  • Discounted rates, the longer the rental
  • Rental period of longer than six months will include a preventative maintenance visit by our technician
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact ESPEC for pricing and current availability.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    

Product types

Industry Applications

Resources and articles

Customer Support