EWPX6230-30NW Specifications
Drive-In EWPX6230-30NW
Interior Volume 6231 cu. ft.
176442 Liters
Interior Dimensions
(W x D x H)
220" x 290" x 170"
5615 x 7365 x 4270 mm
Exterior Dimensions
(W x D x H)
250" x 375" x 230"
6350 x 9475 x 5815 mm
Temperature Range (-35 or -65) to 85°C
(-31 or -85) to 185°F
Water-cooling Peak Demand
(ask for details)
60.8 GPM w/ water at 75°F/24°C
Notes *Larger workspace height due to infrared array

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Walk-in Brochure

More detail about this model at its product family page: Drive-In

EWPX6230-30NW: Drive-In Features

  • Stainless steel interior
  • Heavy-duty flooring to support vehicles
  • Painted galvanized steel exterior for long life
  • Large doors
  • Special MAP system with larger refrigeration and additional airflow capability
  • MAP service doors are hinged (no tools or lifting)
  • Easy access to frequently checked refrigeration components
  • Customization to suit additional test requirements

More detail about this model at its product family page: Drive-In

Photo of Drive-In
Photo of Drive-In

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EWPX6230-30NW

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC