EADZ52-6NWL Specifications
Slip-table Compatible Agree EADZ52-6NWL
Interior Volume 52 cu. ft.
1470 Liters
Interior Dimensions
(W x D x H)
54" x 41.5" x 40"
1372 x 1054 x 1016 mm
Exterior Dimensions
(W x D x H)
134.25" x 88.13" x 100"
3410 x 2239 x 2540 mm
Temperature Range -70 to 180°C
-94 to 350°F
Average Change Rate
(lower with 50Hz power)
3°C/min
-40 to 85°C (up to 50 lb)
Power 460V 3Ø 60Hz 70A max
Water-cooling Peak Demand
(ask for details)
6 GPM w/ water at 75°F/24°C
Air Flow 2000 CFM
Refrigeration System Dual 6-hp Scroll
Notes Designed for use with combo-base vibration systems that operate in vertical or horizontal modes

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page: Slip-table Compatible Agree

EADZ52-6NWL: Slip-table Compatible Agree Features

Control interface system integrates with vibration control

  • Manual switch to indicate when shaker is installed and ready for use.
  • Standby/operate relay allows synchronization of shaker with test program running chamber.
  • Alarm relay signals if chamber has fault. Also can be used for end-of-test signal.
  • E-stop contact allows one emergency-stop switch on chamber to also shut off shaker system.
  • Alarm input if shaker has fault will trip alarm on chamber controller and shut chamber down.

Cabinet features

  • Full-opening sliding door with silicone gaskets and pneumatic sealing
  • Rear door with heated window allows access to the product fixture

More detail about this model at its product family page: Slip-table Compatible Agree

Photo of Slip-table Compatible Agree
Photo of Slip-table Compatible Agree

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EADZ52-6NWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC