Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSA-103ES-W

Image of TSA-103ES-W

4 Cubic Foot (two/three-zone) Thermal Shock

TSA-103ES-W Specifications
TSA-103ES-W Product Page
TSA
#8 out of 15 ranked
4 cu. ft.
110 Liters
25.5" x 14.5" x 18"
650 x 370 x 460 mm
61" x 58" x 75"
1550 x 1470 x 1900 mm
-70 to 200°C
-94 to 392°F
Test: Three Zone
Range: -65 to amb. to 150°C
Recovery: 5 min. (upstream air)
Load: 7.5 kg (plastic ICs + basket)
208V or 200/220, 380/415 78A max
Water-cooling Peak Demand
(ask for details)
7.4 GPM w/ water at 75°F/24°C GPM
65 dBA
±2

Note: specifications are for reference only. Please contact ESPEC for detailed information.