Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EAZ34-12NWL

Image of EAZ34-12NWL

34 Cubic Foot Agree Chamber

EAZ34-12NWL Specifications
EAZ34-12NWL Product Page
AGREE
not ranked
34 cu. ft.
950 Liters
39" x 39" x 39"
1000 x 1000 x 1000 mm
58" x 99" x 90"
1475 x 2510 x 2282 mm
-70 to 180°C
-94 to 350°F
No humidity control
11.5°C/min
-40 to 125°C (50 lb.)
460V 125A max
Water-cooling Peak Demand
(ask for details)
13.1 GPM w/ water at 75°F/24°C GPM
75 dBA dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.