Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNL12-6NAL

Image of Global-N Temperature Cycling

12 Cubic Foot Global-N Chamber

EGNL12-6NAL Specifications
EGNL12-6NAL Product Page
Global-N Temperature Cycling
#38 out of 126 ranked
12 cu. ft.
380 Liters
23.6" x 29.2" x 33.5"
600 x 740 x 850 mm
35" x 83" x 84"
889 x 2106 x 2129 mm
-35 to 180°C
-31 to 350°F
10% - 95% RH
15°C/min heat & 13°C/min cool
0 to 80°C (Empty)
460V, 35A or 380/415V, 40A
Air-cooling Peak Heat-to-room
75000 BTU/Hr.
72 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.