Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EPL-2H

Image of EPL-2H

8 Cubic Foot Cold Temperature and Humidity Chamber

EPL-2H Specifications
EPL-2H Product Page
Platinous Rental
#5 out of 126 ranked
8 cu. ft.
225 Liters
19.7" x 23.6" x 29.5"
500 x 600 x 750 mm
37" x 48" x 76"
950 x 1220 x 1930 mm
-35 to 180°C
-31 to 356°F
10% - 98% RH
5.5°C/min heat & 5°C/min cool
-20 to 85°C (Empty)
208/230V 3ph 50/60Hz
Air-cooling Peak Heat-to-room
25,000 BTU/Hr.
76 dBA
±0.5°C (up to 100°C)
±2.5

Note: specifications are for reference only. Please contact ESPEC for detailed information.