Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EZO30-WA

Image of EZO30-WA

28 Cubic Foot Stability Chamber

EZO30-WA Specifications
EZO30-WA Product Page
#3 out of ranked
28.1 cu. ft.
800 Liters
27.5" x 27.8" x 63.5"
700 x 710 x 1610 mm
34" x 40" x 91.5"
870 x 2330 x 1020 mm
10 to 65°C
50 to 150°F
20% - 90% RH
°C/min
 ()
208/230V 1-phase (4 wire)
Air or Water cooling possible
±0.25 (20 to 40°C)
±2% (20 to 60°C)

Note: specifications are for reference only. Please contact ESPEC for detailed information.