Smallest, fastest ESPEC chamber

Thursday, June 23 2016

ESPEC North America introduces our new 4 cubic foot chamber with fast change rates of 15°C/min.

The BTZ-4200 is built with compact body of our popular benchtop chambers, but with a potent refrigeration system tucked underneath. The result is a fast temperature cycling chamber in the smallest of footprints ... just 31” wide. The 19” x 15” x 23” interior is large enough for a wide variety of test samples.

The 15°C/min. temperature range is a first for a standard refrigerated chamber with built-in air-cooling. Because the unit only requires electricity, it may be the ultimate in portable temperature cycling chambers.

Go to: BTZ-4200 Compact Temperature Cycling Chamber to learn more.

Product types

Industry Applications

Resources and articles

Customer Support