Following are links to the most popular thermal shock testing standards in use today.
EIA’s JEDEC Solid State Products Engineering Council has many published specifications for environmental testing. The JESD22 group of specifications include temperature/humidity, thermal shock, and HAST. You must register, but the standards are free!
The thermal shock test is JESD22-A104-B "Temperature Cycling"
The electronics industry has used this Military Standard 883G as theirs. It is what the JEDEC spec listed above is based on. This page offers the entire text of the standard in Adobe Acrobat format, but you don’t need the whole thing. (Note: 883C, 883D, 883E, and 883F are just older versions of the same basic standard, which was numbered 1010.6 and 1010.7.)
Download the 1000 section (covers test method)
Print out pages 57-59 to get Method 1010.8"Temperature Cycling" for air-to-air thermal shock
Print out pages 61-63 to get Method 1011.9 "Thermal Shock" for liquid-to-liquid thermal shock
Another thermal shock method is part of Military Standard 202G. Once again, you don’t need the whole specification, just a few pages.
Scroll down till you find Method 107G "Thermal Shock" for air-to-air and liquid-to-liquid thermal shock methods
Our Technology Reports cover thermal shock testing as part of a general review of testing methods, as well as specific articles. These are in the Adobe Acrobat format.
Our new Walk-in Brochure is now available for download.
Now you can compare the price ‘ranking’ of our most popular test chambers online.
The ESPEC North America website now can help you compare model specifications.