image
Inner glass door on 14 cu. ft. Platinous model

The inner glass door option allows full-view of the work space when the outer insulated door is opened. The glass door is equipped with a wiper for model with humidity. There are two glove ports (Hand-in ports) that enable you to reach into a radial rubber seal and manipulate the specimen under testing. With this option, the viewing window is not recommended.