TSE-11-A Specifications
TSE-11-A
Interior Volume 0.4 cu. ft.
11 Liters
Interior Dimensions
(W x D x H)
12.5" x 9.1" x 5.8"
320 x 230 x 150 mm
Exterior Dimensions
(W x D x H)
26" x 42" x 64"
680 x 1050 x 1630 mm
Temperature Range -65 to 200°C
-85 to 392°F
Test Performance Example Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. (worst-case on-product)
Load: 8 lb of IC chips
Power 208V or 200/220, 380/415
Heat-to-room Peak 17,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
60 dBA
Temperature Fluctuation
(at control sensor)
±2
Refrigeration System Cascade 2hp Scroll
“Price Rank” #1 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photo of TSE-11-A
Photo of TSE-11-A

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TSE-11-A

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC