| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | ENX112 Solar Panel Compact Walk-in |
| Interior Volume | 168 cu. ft. 4757 Liters |
| Interior Dimensions (W x D x H) |
48" x 72" x 84" 1219 x 1829 x 2134 mm |
| Exterior Dimensions (W x D x H) | 60" x 154" x 96" 1524 x 3917 x 2441 mm |
| Temperature Range | -70 to 180°C -94 to 356°F |
| Humidity Range (see chart for detail) | 10% - 85% RH |
|
|
| Average Change Rate (rates lower with 50Hz power) |
2°C/min
-40 to 85°C (640 lb. Solar Panels & Fixtures) |
| Power | 480V 3ph 60 Hz |
| Water-cooling Peak Demand (ask for details) |
22 GPM |
| Air Flow | 2000 CFM |
| Refrigeration System | 2 X 15 HP Semi-Hermetic |
| Notes | 24 inches deeper than ENX112 |