| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | TSA (two/three-zone) Thermal Shock |
| Interior Volume | 7 cu. ft. 200 Liters |
| Interior Dimensions (W x D x H) |
25.5" x 26.4" x 18" 650 x 670 x 460 mm |
| Exterior Dimensions (W x D x H) | 61" x 66" x 75" 1550 x 1670 x 1900 mm |
| Temperature Range | -70 to 200°C -94 to 392°F |
| Test Performance Example | Test: Three Zone Range: -65 to 150°C Recovery: 10 min. (upstream air) Load: 44 lb of IC chips |
| Power | 208V or 200/220, 380/415 |
| Water-cooling Peak Demand (ask for details) |
11 GPM |
| Maximum Sound Level (1 meter away) | 65 dBA |
| Temperature Fluctuation (at control sensor) | ±2 |
| Refrigeration System | Cascade 10hp Scroll |
| Price Rank (Comparing to other models in this product category. |
#15 out of 18 ranked |
Use our comparison tool to compare this model to other Thermal Shock models
