TCC-151W Specifications
TCC-151W
Interior Volume 6 cu. ft.
160 Liters
Interior Dimensions
(W x D x H)
32" x 16" x 20"
800 x 400 x 500 mm
Exterior Dimensions
(W x D x H)
40" x 76" x 72"
1000 x 1915 x 1810 mm
Temperature Range -70 to 180°C
-94 to 356°F
Test Performance Example Test: JESD22-A104-C
Range: -40 to 125°C
Recovery: 15°C/min. at supply air
Load: 20 lb. of PCB & fixture
Power 208V or 200/220, 380/400
Water-cooling Peak Demand
(ask for details)
18 GPM w/ water at 32°C
Maximum Sound Level
(1 meter away)
65 dBA
Temperature Fluctuation
(at control sensor)
±.5
Refrigeration System Cascade 10hp Scroll
“Price Rank” #14 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TCC-151W

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC