STPH-202 Specifications
Standard Industrial Ovens STPH-202
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions
(W x D x H)
23.6" x 23.6" x 23.6"
600 x 600 x 600 mm
Temperature Range 45 to 500°C
110 to 932°F
Power 208V or 220/230/240V - 3ph
Notes Horizontal-type

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Industrial Ovens Brochure

More detail about this model at its product family page: Standard Industrial Ovens

STPH-202: Standard Industrial Ovens Features

  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Specimen power supply control terminal: turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more
  • Exhaust damper for ventilating oven and fast cool-down
  • Large variety of models and optional features

See additional model variations available in the right-hand column

Model types:

  • Horizontal-type: Controller and blower to the right of the chamber
  • Vertical-type: Controller and blower at the top of the chamber (air distributed horizontally from back wall)

More detail about this model at its product family page: Standard Industrial Ovens

Photo of Standard Industrial Ovens
Photo of Standard Industrial Ovens

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on STPH-202

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC