STPH-201

7.6 Cubic Foot Industrial Oven


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions (W x D x H) 23.6" x 23.6" x 23.6"
600 x 600 x 600 mm
Temperature Range 45 to 500°C
110 to 932°F
Power 208V or 220/230/240V - 3ph
Notes Horizontal-type

Features



  • Stainless steel interior
  • Microprocessor based controller with large LED display
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal: turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Visual and audible alarm with diagnostic fault code
  • Two shelves included standard, rated for 40 lbs. or more
  • Exhaust damper for ventilating oven and fast cool-down
  • Large variety of models and optional features

See additional model variations available in the right-hand column

Model types:

  • Horizontal-type: Controller and blower to the right of the chamber
  • Vertical-type: Controller and blower at the top of the chamber (air distributed horizontally from back wall)

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?