| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Standard Industrial Ovens |
| Interior Volume | 3.2 cu. ft. 91 Liters |
| Interior Dimensions (W x D x H) |
17.7" x 17.7" x 17.7" 450 x 450 x 450 mm |
| Exterior Dimensions (W x D x H) | 47" x 32" x 44" 1190 x 795 x 1110 mm |
| Temperature Range | 45 to 500°C 110 to 932°F |
| Power | 208V or 220/230/240V - 3ph |
| Notes | Horizontal-type |
See additional model variations available in the right-hand column