| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 7.6 cu. ft. 216 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 23.6" x 23.6" 600 x 600 x 600 mm |
| Temperature Range | 45 to 300°C 110 to 572°F |
| Power | 220/230/240V - 1ph |
| Notes | With Explosion Vent |
Flammables or materials containing them can be subjected to drying (heat treatment) with this chamber. However, to avoid explosion, ventilate the chamber well and use the chamber below the explosive limit. See the brochure and/or manual for further information including proper operation and acceptable inflammables & combustible gases.
Note: Our optional 18-step programmer for ovens is not available for the SPH models.