| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 2.2 cu. ft. 64 Liters |
| Interior Dimensions (W x D x H) |
15.7" x 15.7" x 15.7" 400 x 400 x 400 mm |
| Exterior Dimensions (W x D x H) | 22" x 37" x 29" 540 x 930 x 730 mm |
| Temperature Range | -40 to 150°C -40 to 302°F |
| Humidity Range (see chart for detail) | 30% - 95% RH |
|
|
| Average Change Rate | 2.5°C/min
heat & 1°C/min cool
-40 to 150°C (Empty) |
| Power | 208V 1ph 10A max |
| Maximum Sound Level (1 meter away) | 61 dBA |
| Temperature Fluctuation (at control sensor) | ±0.3°C (up to 100°C) |
| Humidity Fluctuation (at control sensor) | ±3 |