SH-242 Specifications
SU/SH Series Benchtop Rental SH-242
Interior Volume 0.8 cu. ft.
22 Liters
Interior Dimensions
(W x D x H)
12" x 10" x 12"
300 x 250 x 300 mm
Exterior Dimensions
(W x D x H)
17.4" x 27." x 25"
440 x 730 x 630 mm
Temperature Range -40 to 150°C
-40 to 302°F
Humidity Range
(see chart for detail)
30% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
3°C/min heating
1.2°C/min cooling
-40 to 150°C (Empty)
Power 115V 13A max
Maximum Sound Level
(1 meter away)
55 dBA
Temperature Fluctuation
(at control sensor)
±0.3°C (up to 100°C)
Humidity Fluctuation (at control sensor) ±3
“Price Rank” #14 out of 21 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

Quick Ship
This model is currently in inventory for quick shipment. (see all Quick Ship)

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

SU/SH Benchtop Brochure

Company Profile

More detail about this model at its product family page: SU/SH Series Benchtop

SH-242: SU/SH Series Benchtop Features

  • Premium design with a space-saving footprint and quiet operation suitable for offices and small labs
  •  One 2" diameter cable port on the right side (Note: previous model series also included a standard port on left)
  •  Removable humidity water tank for SH models (direct water connection optional)
  •  One adjustable stainless steel shelf
  •  Temperature (& humidity) output terminals

ESPEC'S Exclusive P-200 Programmer/Controller:

  • User-friendly touch-screen operation
  • Three different ‘constant mode’ settings can be saved for single-setting operation
  • Store eight cycling programs, with up to 99 steps each
  • Programs may be written on a PC and uploaded via USB
  • The trend-graph display shows a record of setpoints and actual values
  • Operation data can be downloaded as needed, or continually, to USB
  • Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
  • Also included is Web Manager remote monitor/control via Ethernet/browser

SH-242: Rental Features

  • Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit. 
  • Discounted ongoing rate after the first month. 
  • Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration. 
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact us for pricing and current availability.

More detail about this model at its product family page: SU/SH Series Benchtop Rental

Photo of SH-242
Photo of SH-242

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on SH-242

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC