| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | SH Series Benchtop |
| Interior Volume | 0.8 cu. ft. 22 Liters |
| Interior Dimensions (W x D x H) |
12" x 10" x 12" 300 x 250 x 300 mm |
| Exterior Dimensions (W x D x H) | 17" x 29" x 25" 440 x 730 x 630 mm |
| Temperature Range | -20 to 150°C -4 to 302°F |
| Humidity Range (see chart for detail) | 30% - 95% RH |
|
|
| Average Change Rate (rates lower with 50Hz power) |
3°C/min
heat & 2°C/min cool
-20 to 150°C (Empty) |
| Power | 115V 12A max |
| Maximum Sound Level (1 meter away) | 55 dBA |
| Temperature Fluctuation (at control sensor) | ±0.3°C (up to 100°C) |
| Humidity Fluctuation (at control sensor) | ±3 |
| Price Rank (Comparing to other models in this product category. |
#13 out of 19 ranked |
Use our comparison tool to compare this model to other Benchtop models