| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Class 100 Clean Ovens |
| Interior Volume | 15.3 cu. ft. 432 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 23.6" x 47.2" 600 x 600 x 1200 mm |
| Temperature Range | 85 to 350°C 185 to 662°F |
| Power | 220/230/240V - 3ph |
| Notes | Class 100 Clean Interior |