| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 27.1 cu. ft. 768 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 23.6" x 47.2" 800 x 800 x 1200 mm |
| Temperature Range | 45 to 300°C 110 to 572°F |
| Power | 220/230/240V - 3ph |
| Notes | High-performance Class 100 Clean Interior |