PVHC-211

7.6 Cubic Foot Class 100 Clean Oven


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions (W x D x H) 23.6" x 23.6" x 23.6"
600 x 600 x 600 mm
Temperature Range 45 to 300°C
110 to 572°F
Power 220/230/240V - 3ph
Notes Class 100 Clean Interior

Features



  • Heat-resistant HEPA filter
  • Clean meter indicates when filter needs replacement
  • Compact vertical design
  • Stainless steel interior
  • Microprocessor based controller with large LED display
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal--turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Visual and audible alarm with diagnostic fault code
  • Two shelves included standard, rated for 40 lbs. or more

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?