PVH-222 Specifications
Standard Industrial Ovens PVH-222
Interior Volume 11.4 cu. ft.
324 Liters
Interior Dimensions
(W x D x H)
23.6" x 23.6" x 35.4"
600 x 600 x 900 mm
Temperature Range 45 to 300°C
110 to 572°F
Power 208V or 220/230/240V - 3ph
Notes Vertical -type

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Industrial Ovens Brochure

More detail about this model at its product family page: Standard Industrial Ovens

PVH-222: Standard Industrial Ovens Features

  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Specimen power supply control terminal: turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more
  • Exhaust damper for ventilating oven and fast cool-down
  • Large variety of models and optional features

See additional model variations available in the right-hand column

Model types:

  • Horizontal-type: Controller and blower to the right of the chamber
  • Vertical-type: Controller and blower at the top of the chamber (air distributed horizontally from back wall)

More detail about this model at its product family page: Standard Industrial Ovens

Photo of PVH-222
Photo of PVH-222

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on PVH-222

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC