PVC-212 Specifications
Class 100 Clean Ovens PVC-212
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions
(W x D x H)
23" x 23" x 21"
580 x 580 x 530 mm
Temperature Range 85 to 200°C
185 to 392°F
Power 208V or 220/230/240V - 3ph
Notes Class 100 Clean Interior

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Clean Ovens Brochure

More detail about this model at its product family page: Class 100 Clean Ovens

PVC-212: Class 100 Clean Ovens Features

  • Heat-resistant HEPA filter
  • Clean meter indicates when filter needs replacement
  • Compact vertical design
  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal--turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more

More detail about this model at its product family page: Class 100 Clean Ovens

Photo of Class 100 Clean Ovens
Photo of Class 100 Clean Ovens

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on PVC-212

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC