LHU-113

This model being discontinued in favor of BTL-433 model


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Product Family Lab Series Benchtop
Interior Volume 3.7 cu. ft.
105 Liters
Interior Dimensions (W x D x H) 19.7" x 15.4" x 23.6"
500 x 390 x 600 mm
Exterior Dimensions (W x D x H) 26" x 32" x 43"
650 x 800 x 1090 mm
Temperature Range -20 to 85°C
-4 to 185°F
Humidity Range (see chart for detail) 40% - 95% RH
image
Power 115V 13A max
Maximum Sound Level (1 meter away) 53 dBA
Temperature Fluctuation (at control sensor) ±0.5°C
Humidity Fluctuation (at control sensor) ±3
“Price Rank”

(Comparing to other models in this product category.
Lower Number = Lower Price)

#6 out of 18 ranked

Features



  • Programmable controller with nine steps and up to 99 loops
  • Timer function for automatic start and stop
  • Inner glass door
  • One-inch cable port with cap on left wall
  • Two adjustable shelves
  • Internal water tank for flexibility in locating unit
  • Three levels of overheat protection
  • Main power circuit breaker

Options available:

  • GP-IB computer interface (LabVIEW drivers available free)
  • RS-232C computer interface (Remote control software available free)
  • Paperless recorder with LCD display, disk drive, and Ethernet connection
  • Strip chart or circular chart recorder
  • Additional shelves (two are included)
  • Cart with casters
  • Cable ports for running in wires: 25mm, 50mm, or 100mm diameter (one 25mm is included)
  • Automatic water supply circuit
  • Water filter cartridge system
  • Carry tank for filling internal tank

Additional information:

  • Heat load to your room is 900 BTU/hr maximum.
  • Sound level at the front, with refrigeration on, is 53 dba.
  • Allowable heat loading inside the LHU-113 at 0°C is limited to 70 watts (higher temperatures allow increased heat loads)

LHU-113 performance meets ICH Q1A general case guidelines for pharmaceutical stability testing, including these conditions:

  • Long term: 25°C/60%, 30°C/65%
  • Intermediate: 30°C/65%
  • Accelerated: 40°C/75%

Request a Quote

Quotes for standard models to North America are sent within two to four hours. Fields marked with * are required.
How can we help you?    
Request a Quote

Literature Downloads