| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 3.7 cu. ft. 105 Liters |
| Interior Dimensions (W x D x H) |
19.7" x 15.4" x 23.6" 500 x 390 x 600 mm |
| Exterior Dimensions (W x D x H) | 26" x 32" x 43" 650 x 800 x 1090 mm |
| Temperature Range | 45 to 85°C 113 to 185°F |
| Humidity Range (see chart for detail) | 45% - 95% RH |
|
|
| Power | 115V 13A max |
| Maximum Sound Level (1 meter away) | 53 dBA |
| Temperature Fluctuation (at control sensor) | ±0.5 |
| Humidity Fluctuation (at control sensor) | ±3 |
| Price Rank (Comparing to other models in this product category. |
#6 out of 18 ranked |
Use our comparison tool to compare this model to other Benchtop models
LHL-113 & LHU-113 performance meets ICH Q1A general case guidelines for pharmaceutical stability testing, including these conditions: