| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 7.6 cu. ft. 216 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 23.6" x 23.6" 600 x 600 x 600 mm |
| Temperature Range | 45 to 200°C 110 to °F |
| Power | 208V or 220/230/240V - 1ph |
| Notes | Anaerobic (Inert) |