| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Rotating Rack Ovens |
| Interior Volume | 7.6 cu. ft. 216 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 23.6" x 23.6" 600 x 600 x 600 mm |
| Temperature Range | 45 to 300°C 110 to 572°F |
| Power | 208V or 220/230/240V - 1ph |
| Notes | With Rotating Rack |