| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 3.2 cu. ft. 91 Liters |
| Interior Dimensions (W x D x H) |
17.7" x 17.7" x 17.7" 450 x 450 x 450 mm |
| Temperature Range | 45 to 200°C 110 to 392°F |
| Power | 220/230/240V - 1ph |
| Notes | With Rotating Rack |