| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | EWSX282 Solar Panel Large Walk-in |
| Interior Volume | 282 cu. ft. 8000 Liters |
| Interior Dimensions (W x D x H) |
72" x 72" x 94" 1829 x 1829 x 2388 mm |
| Exterior Dimensions (W x D x H) | 93" x 160" x 109" 2350 x 4065 x 2770 mm |
| Temperature Range | -70 to 150°C -94 to 302°F |
| Humidity Range (see chart for detail) | 10% - 95% RH |
|
|
| Average Change Rate (rates lower with 50Hz power) |
1.67°C/min
(900 lb Solar Panels & Fixtures) |
| Power | 460V 3ph 60 Hz (alternate 380/415V 50Hz) |
| Air Flow | 4000 CFM |
| Refrigeration System | Cascade 22hp Semi-heremetic |