| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | EWSX282 Solar Panel Large Walk-in |
| Interior Volume | 282 cu. ft. 8000 Liters |
| Interior Dimensions (W x D x H) |
72" x 72" x 94" 1829 x 1829 x 2338 mm |
| Exterior Dimensions (W x D x H) | 93" x 129" x 109" 2350 x 3275 x 2770 mm |
| Temperature Range | 15 to 150°C 59 to 302°F |
| Humidity Range (see chart for detail) | 30% - 90% RH |
| Power | 460V 3ph 60 Hz (alternate 380/415V 50Hz) |
| Air Flow | 3000 CFM |
| Refrigeration System | 2 HP hermetic compressor |
| Notes | Used for 85°C / 85% Damp Heat Test |