| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Drive-In |
| Interior Volume | 6231 cu. ft. 176442 Liters |
| Interior Dimensions (W x D x H) |
220" x 290" x 170" 5615 x 7365 x 4270 mm |
| Exterior Dimensions (W x D x H) | 250" x 375" x 230" 6350 x 9475 x 5815 mm |
| Temperature Range | (-35 or -65) to 85°C (-31 or -85) to 185°F |
| Notes | *Larger workspace height due to infrared array |