| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Drive-In |
| Interior Volume | 4006 cu. ft. 113437 Liters |
| Interior Dimensions (W x D x H) |
220" x 290" x 108" 5615 x 7365 x 2745 mm |
| Exterior Dimensions (W x D x H) | 235" x 375" x 115" 5870 x 9475 x 2925 mm |
| Temperature Range | (-35 or -65) to 85°C (-31 or -85) to 185°F |
| Notes | *Sample Chamber Size |