| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Drive-In |
| Interior Volume | 3606 cu. ft. 102110 Liters |
| Interior Dimensions (W x D x H) |
152" x 244" x 168" 3865 x 6200 x 4270 mm |
| Exterior Dimensions (W x D x H) | 180" x 330" x 230" 4565 x 8315 x 5815 mm |
| Temperature Range | (-35 or -65) to 85°C (-31 or -85) to 185°F |
| Notes | *Larger workspace height due to infrared array |