| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Drive-In |
| Interior Volume | 2318 cu. ft. 65640 Liters |
| Interior Dimensions (W x D x H) |
158" x 244" x 108" 3865 x 6200 x 4270 mm |
| Exterior Dimensions (W x D x H) | 162" x 328" x 115" 4115 x 8315 x 2925 mm |
| Temperature Range | (-35 or -65) to 85°C (-31 or -85) to 185°F |
| Notes | *Sample Chamber Size |