ETTZ-CWA

Temperature tensile test conditioning unit


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Product Family Tensile Test
Interior Volume 1.7 to 9.7 cu. ft.
48 to 275 Liters
Interior Dimensions (W x D x H) 12~15" x  16~28" x  15~40"
305~381 x  406~711 x  381~1016 mm
Temperature Range -60 to 150°C
-76 to 302°F
Power 208V 1ph
Air Flow 180 CFM
Notes These chambers are customized to fit your testing equipment

Features



CabinetTensile Test Chamber Interior

  • Chamber and cart designed to fit most tensile test machines and benches by Instron and MTS
  • Full-opening door with silicone gaskets and hinged on left side
  • Slots in top and bottom of chamber for test grips
  • Lifting eyebolts to aid in positioning
  • Interior and exterior is stainless steel

Refrigeration and Plenum

  • Rear-mounted plenum with cooling coil and nichrome wire heaters
  • Air-cooled refrigeration system using hermetic compressor(s)
  • Humidity models include steam generator and dehumidification coil

System Controls

  • Attached instrumentation console on right side
  • Watlow F4 programmable controller

Request a Quote

Quotes for standard models to North America are sent within two to four hours. Fields marked with * are required.
How can we help you?    
Request a Quote

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC