| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Tensile Test |
| Interior Volume | 1.7 to 9.7 cu. ft. 48 to 275 Liters |
| Interior Dimensions (W x D x H) |
12~15" x 16~28" x 15~40" 305~381 x 406~711 x 381~1016 mm |
| Temperature Range | -60 to 150°C -76 to 302°F |
| Power | 208V 1ph |
| Air Flow | 180 CFM |
| Notes | These chambers are customized to fit your testing equipment |