| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 52 cu. ft. 1470 Liters |
| Interior Dimensions (W x D x H) |
54" x 41" x 40-48" 1370 x 1040 x 1000-1200 mm |
| Temperature Range | -70 to 180°C -94 to 350°F |
| Average Change Rate (rates lower with 50Hz power) |
up to 15°C/min
-40 to 85°C (up to 300 lb) |
| Power | 460V or 380/415V |
| Refrigeration System | Refrigeration and heat sized based on performance required |
| Notes | Designed for use with combo-base vibration systems that operate in vertical or horizontal modes |