| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 64 cu. ft. 1800 Liters |
| Interior Dimensions (W x D x H) |
48" x 48" x 48" 1200 x 1200 x 1200 mm |
| Temperature Range | -70 to 180°C -94 to 350°F |
| Humidity Range (see chart for detail) | Optional 10% - 95% RH |
| Average Change Rate | up to 25°C/min
-54 to 71°C (50 lb or more) |
| Power | 460V or 380/415V |
| Refrigeration System | Refrigeration and heat sized based on performance required |
Use our comparison tool to compare this model to other Reach-In models